IESNA:LM-63-2002
[TEST]P1055182
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S290D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]273
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
300 296.5 295.2 292.7 289.3 284.8 279.6 273.8 266.9 259.3
251 242.4 232.7 223.4 213.4 203.1 192.4 182.1 171 159.6
148.6 137.6 126.5 115.5 104.5 94.1 83.1 71.4 60.3 49.7
39.3 29.3 20 11.7 4.1 0 0
300 301 297.9 292.7 285.5 275.8 264.5 251.7 237.9 222.7
206.9 190.3 173.1 156.5 139 122.4 105.5 89.6 73.4 58.6
45.5 33.4 22.4 15.9 12.4 9.7 6.6 4.1 2.4 1.4
0.7 0.3 0 0 0 0 0
300 296.9 290.3 278.6 262.4 243.4 222.7 199.6 174.1 148.3
123.1 100 76.9 57.6 40.3 24.8 15.2 12.1 9.3 6.9
4.8 3.1 2.1 1.4 0.7 0.7 0.3 0.3 0.3 0.3
0.3 0 0 0 0.3 0.3 0
300 296.2 284.8 267.2 244.1 217.6 188.6 157.2 125.2 96.5
70.3 48.3 28.6 15.5 12.1 9 6.6 4.5 2.8 1.7
1 0.7 0.7 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0
300 296.5 284.8 263.8 239 209.3 175.5 142.1 109.3 79.7
54.1 33.1 16.9 12.4 9.3 6.9 4.8 3.1 1.7 1
0.7 0.3 0.3 0.3 0 0.3 0 0 0 0
0 0 0 0 0 0 0
